Product specifications
Characteristic | Value | Description |
|---|---|---|
| Aux mount output shaft | AG | COVER PLATE MOUNTED ON ENDCOVER (AUXILIARY MOUNTING KIT REQUIRED FOR THROUGH DRIVE APPLICATION) |
| Brand | DANFOSS | Danfoss |
| Code title | ADY | PRESSURE COMPENSATED/PRESSURE FLOW COMPENSATED OPEN CIRCUIT PISTON PUMP |
| Control special feature | 0A | BLEED DOWN ORIFICE |
| Controller type | AA | PRESSURE & FLOW COMPENSATOR WITH .4375-20 SAE O-RING LOAD SENSE PORT (LEFT SIDE) |
| Design code | B | SECOND DESIGN |
| Diagnostic pressure ports | 0 | NO DIAGNOSTIC PRESSURE PORTS |
| Displacement | 098 | 98.0 cm3/r [5.98 in3/r] |
| Drain port size location | 1 | 1.3125-12 UNF-2B O-RING PORT – TOP |
| Flow comp rpc setting | 32 | 19.0-21.0 bar [276-305 lbf/in2] |
| Front mounting input shaft | 06 | 4 BOLT C (SAE J744-127-4) WITH 14 TOOTH 12/24 PITCH SPLINE SHAFT (SAE J744-32-4) |
| Identification packaging | 00 | MARK EATON PRODUCT NUMBER AND FULL MODEL CODE ON LABEL |
| Input shaft rotation | L | LEFT-HAND ROTATION (CCW) LEFT SIDE SUCTION PORT RIGHT SIDE PRESSURE PORT |
| Main ports size location | AB | SIDE PORTS; SUCTION: 2.50 SAE J518 4-BOLT SPLIT FLANGE PORT STANDARD PRESSURE SERIES (CODE 61); PRESSURE: 1.00 SAE J518 4-BOLTSPLIT FLANGE PORT STANDARD PRESSURE SERIES (CODE 61) |
| Maximum displacement option | 02 | EXTERNAL MANUAL STROKE ADJUSTMENT (SET AT MAX) |
| Paint | CD | BLUE PRIMER |
| Pressure comp setting | 43 | 275.8-282.7 bar [4000-4100 lbf/in2] |
| Product height in | 10.630 | |
| Product height mm | 270.002 | |
| Product length in | 13.780 | |
| Product length mm | 350.012 | |
| Product width in | 7.820 | |
| Product width mm | 198.628 | |
| PUMP SPECIAL FEATURES | 00 | NO PUMP SPECIAL FEATURES |
| Shaft seal | 1 | STANDARD FLUOROCARBON SHAFT SEAL |
| Torque control setting | 00 | NO TORQUE CONTROL |