Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Pumps
Mobile pumps
Mobile piston pumps
Mobile open-circuit piston pumps
X20 series piston pumps
X20 series 620 piston pumps
622AK00223A
ADY098R12AB10A201400001A G200CD0A
622AK00223A
Where to buy
Export PDF
Tools
Add to comparison
622AK00223A
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
10.630
Product height mm
270.002
Product length in
14.150
Product length mm
359.410
Product width in
7.820
Product width mm
198.628