Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Pumps
Mobile pumps
Mobile piston pumps
Mobile open-circuit piston pumps
X20 series piston pumps
X20 series 620 piston pumps
622AK00595B
ADY074R05AF10AW301200000 2AC1000B00B
622AK00595B
Where to buy
Export PDF
Tools
Add to comparison
622AK00595B
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
10.740
Product height mm
272.796
Product length in
13.000
Product length mm
330.200
Product width in
7.360
Product width mm
186.944