Product specifications
Characteristic | Value | Description |
|---|---|---|
| Cover type | - | STANDARD COVER |
| Inlet port type | S | 1 5/16-12 THREAD |
| Ring capacity | 7 | 7 GPM |
| Outlet Port Type | S | COVER STANDARD - 3/4-16 STRAIGHT THREAD |
| Shaft Seal And Bearing | - | SINGLE LIP SEAL&SEALED BEARING |
| Shaft Type | 1 | STRAIGHT KEY - 3/16,MAJOR DIA-0.75, EXTENSION-1.75 |
| Seal type | A | NBR Seals |
| Shaft Rotation | R | RH CW ROTATION VIEWED FROM SHAFT END |
| Special feature suffix | 000 | No special feature |
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Cover type | - | STANDARD COVER |
| DESIGN CODE | 31 | 31 Design |
| FLOW RATE THRU ORF IN COVER | - | No Flow |
| Inlet port type | S | 1 5/16-12 THREAD |
| IPM FRAME SIZE | SQUARE V10 HP | V10 HP Single Pump |
| Model Code 1 | V10HS01S07SB001A00ZAR000AZ31 | |
| Mounting type | 1 | 2 BOLT FLANGE SAE-A SIZE |
| OUTLET COVER PORT ORIENTATION | A | OPPOSITE TO INLET PORT |
| Outlet Port Type | S | COVER STANDARD - 3/4-16 STRAIGHT THREAD |
| PRESSURE SETTING | - | NO PRESSURE SETTING |
| PUMP TYPE | V | VANE PUMP |
| Ring capacity | 7 | 7 GPM |
| Seal type | A | NBR Seals |
| Series | 10H | High Pressure |
| Shaft Rotation | R | RH CW ROTATION VIEWED FROM SHAFT END |
| Shaft Seal And Bearing | - | SINGLE LIP SEAL&SEALED BEARING |
| Shaft Type | 1 | STRAIGHT KEY - 3/16,MAJOR DIA-0.75, EXTENSION-1.75 |
| Special feature suffix | 000 | No special feature |