Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Package contents | KEYED SHAFT | Keyed shaft |
| Product height in | 1.940 | |
| Product height mm | 49.276 | |
| Product length in | 14.300 | |
| Product length mm | 363.220 | |
| Product width in | 1.940 | |
| Product width mm | 49.276 |
