Product specifications
Characteristic | Value | Description |
|---|---|---|
| PRODUCT | VMQ2 | VMQ VANE PUMP DOUBLE SERIES |
| FRAME SIZE FRONT SECTION | 45 | 140-268 cm3/r [8.54-16.35 in3/r] |
| FRAME SIZE REAR SECTION | 35 | 90-158 cm3/r [5.49-9.64 in3/r] |
| DISPLACEMENT FRONT SECTION | 215 | 215.0 cm3/r [13.12 in3/r] 45 FRAME SIZE |
| DISPLACEMENT REAR SECTION | 140 | 140.0 cm3/r [8.54 in3/r] 35 & 45 FRAME SIZE |
| FRONT MOUNTING FLANGE TYPE | B | SAE J744 127-2 (SAE C) 2 BOLT: 127.00[5.000] DIA. X 12.4 [.49] PILOT, 17.6 [.69]DIA. SLOTS ON 181.0 [7.13] DIA. BOLT CIRCLE |
| INPUT SHAFT TYPE | 09 | SPLINED SHAFT PER SAE J744 (B FOR 25 FRAME,C FOR 45 FRAME) |
| Inlet Port Type | B | 4-BOLT FLANGE PER SAE J518 WITH METRICTHREADS |
| FRONT OUTLET PORT TYPE | B | 4-BOLT FLANGE PER SAE J518 WITH METRICTHREADS |
| FRONT OUTLET PORT POS COVEREND | B | OUTLET PORT 90 DEG. COUNTER-CLOCKWISE FROMINLET PORT |
| REAR OUTLET PORT TYPE | B | 4-BOLT FLANGE PER SAE J518 WITH METRICTHREADS |
| REAR OUTLET PORT POS COVER END | A | REAR OUTLET PORT 135 DEG. COUNTERCLOCKWISE FROM INLET PORT - (NOT AVAILABLE WITH25,25) |
| SHAFT SEAL | A | SINGLE, PRIMARY |
| Seal Type | N | BUNA N |
| PUMP ROTATION SHAFT END VIEW | R | RIGHT HAND (CLOCKWISE) |
| SPECIAL FEATURES | 00 | NONE |
| Paint | A | PAINTED BLUE |
| CUSTOMER IDENTIFICATION | 0 | NONE |
| DESIGN CODE | 32 | THIRTY-SECOND |
| ADAPTER MOUNT ORIENT COVER END | 0 | NONE-STANDARD DOUBLE PUMP |
| OUTPUT SHAFT COUPLING | 00 | NONE-STANDARD DOUBLE PUMP |
| PUMP TYPE | S | STANDARD DOUBLE PUMP |
| ADAPTER MOUNT ORIENT COVER END | 0 | NONE-STANDARD DOUBLE PUMP |
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| CUSTOMER IDENTIFICATION | 0 | NONE |
| DESIGN CODE | 32 | THIRTY-SECOND |
| DISPLACEMENT FRONT SECTION | 215 | 215.0 cm3/r [13.12 in3/r] 45 FRAME SIZE |
| DISPLACEMENT REAR SECTION | 140 | 140.0 cm3/r [8.54 in3/r] 35 & 45 FRAME SIZE |
| FRAME SIZE FRONT SECTION | 45 | 140-268 cm3/r [8.54-16.35 in3/r] |
| FRAME SIZE REAR SECTION | 35 | 90-158 cm3/r [5.49-9.64 in3/r] |
| FRONT MOUNTING FLANGE TYPE | B | SAE J744 127-2 (SAE C) 2 BOLT: 127.00[5.000] DIA. X 12.4 [.49] PILOT, 17.6 [.69]DIA. SLOTS ON 181.0 [7.13] DIA. BOLT CIRCLE |
| FRONT OUTLET PORT POS COVEREND | B | OUTLET PORT 90 DEG. COUNTER-CLOCKWISE FROMINLET PORT |
| FRONT OUTLET PORT TYPE | B | 4-BOLT FLANGE PER SAE J518 WITH METRICTHREADS |
| Inlet Port Type | B | 4-BOLT FLANGE PER SAE J518 WITH METRICTHREADS |
| INPUT SHAFT TYPE | 09 | SPLINED SHAFT PER SAE J744 (B FOR 25 FRAME,C FOR 45 FRAME) |
| IPM FRAME SIZE | 4535VMQ | 4535VMQ Double Pump |
| Model Code 1 | VMQ24535S215140B00900BBB | |
| OUTPUT SHAFT COUPLING | 00 | NONE-STANDARD DOUBLE PUMP |
| Paint | A | PAINTED BLUE |
| PRODUCT | VMQ2 | VMQ VANE PUMP DOUBLE SERIES |
| PUMP ROTATION SHAFT END VIEW | R | RIGHT HAND (CLOCKWISE) |
| PUMP TYPE | S | STANDARD DOUBLE PUMP |
| REAR OUTLET PORT POS COVER END | A | REAR OUTLET PORT 135 DEG. COUNTERCLOCKWISE FROM INLET PORT - (NOT AVAILABLE WITH25,25) |
| REAR OUTLET PORT TYPE | B | 4-BOLT FLANGE PER SAE J518 WITH METRICTHREADS |
| Seal Type | N | BUNA N |
| SHAFT SEAL | A | SINGLE, PRIMARY |
| SPECIAL FEATURES | 00 | NONE |