Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Pumps
Mobile pumps
Mobile vane pumps
VMQ series vane pumps
708-0061-032
VMQ125S080A00100AAAANR00A032
708-0061-032
Tools
Add to comparison
Add to comparison
708-0061-032
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Product height in
5.950
Product height mm
151.130
Product length in
10.330
Product length mm
262.382
Product width in
6.850
Product width mm
173.990