Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| IPM FRAME SIZE | 25VMQ | 25VMQ Single Pump |
| Model Code 1 | VMQ125S032A00100BBAANR 00A032 | |
| Product height in | 5.950 | |
| Product height mm | 151.130 | |
| Product length in | 10.330 | |
| Product length mm | 262.382 | |
| Product width in | 6.850 | |
| Product width mm | 173.990 |