Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| IPM FRAME SIZE | 35VMQ | 35VMQ Single Pump |
| Model Code 1 | VMQ135S112B00500AAAANL00 A032 | |
| Product height in | 7.130 | |
| Product height mm | 181.102 | |
| Product length in | 11.860 | |
| Product length mm | 301.244 | |
| Product width in | 8.390 | |
| Product width mm | 213.106 |