Product specifications
Characteristic | Value | Description |
|---|---|---|
| PRODUCT | VMQ1 | VMQ SINGLE SERIES VANE PUMP |
| Frame Size | 35 | 90-140 cm3/r [5.49-8.54 in3/r] |
| DISPLACEMENT | 112 | 112.0 cm3/r [6.83 in3/r] 35 FRAME SIZE |
| FRONT MOUNTING FLANGE TYPE | B | SAE J744 127-2 (SAE C) 2 BOLT: 127.00[5.000] DIA. X 12.4 [.49] PILOT, 17.6 [.69]DIA. SLOTS ON 181.0 [7.13] DIA. BOLT CIRCLE |
| INPUT SHAFT TYPE | 05 | KEYED SHAFT PER SAE J744 (31.75 [1.250]DIA. FOR 25 FRAME, 38.10 [1.500] DIA. FOR35 FRAME, 44.45 [1.750] DIA. FOR 45 FRAME) |
| Inlet Port Type | A | 4-BOLT FLANGE PER SAE J518 WITH ENGLISHTHREADS |
| Outlet Port Type | A | 4-BOLT FLANGE PER SAE J518 WITH ENGLISHTHREADS |
| OUTLET PORT POS COVER END VIEW | C | OUTLET PORT IN-LINE WITH INLET PORT |
| SHAFT SEAL | A | SINGLE, PRIMARY |
| Seal Type | N | BUNA N |
| PUMP ROTATION SHAFT END VIEW | R | RIGHT HAND (CLOCKWISE) |
| SPECIAL FEATURES | 00 | NONE |
| Paint | A | PAINTED BLUE |
| CUSTOMER IDENTIFICATION | 0 | NONE |
| DESIGN CODE | 32 | THIRTY-SECOND |
| ADAPT MOUNT ORIENT COVER END | 0 | NONE (STANDARD PUMP) |
| OUTPUT SHAFT COUPLING | 00 | NONE (STANDARD PUMP) |
| PUMP TYPE | S | STANDARD |
| ADAPT MOUNT ORIENT COVER END | 0 | NONE (STANDARD PUMP) |
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| CUSTOMER IDENTIFICATION | 0 | NONE |
| DESIGN CODE | 32 | THIRTY-SECOND |
| DISPLACEMENT | 112 | 112.0 cm3/r [6.83 in3/r] 35 FRAME SIZE |
| Frame Size | 35 | 90-140 cm3/r [5.49-8.54 in3/r] |
| FRONT MOUNTING FLANGE TYPE | B | SAE J744 127-2 (SAE C) 2 BOLT: 127.00[5.000] DIA. X 12.4 [.49] PILOT, 17.6 [.69]DIA. SLOTS ON 181.0 [7.13] DIA. BOLT CIRCLE |
| Inlet Port Type | A | 4-BOLT FLANGE PER SAE J518 WITH ENGLISHTHREADS |
| INPUT SHAFT TYPE | 05 | KEYED SHAFT PER SAE J744 (31.75 [1.250]DIA. FOR 25 FRAME, 38.10 [1.500] DIA. FOR35 FRAME, 44.45 [1.750] DIA. FOR 45 FRAME) |
| IPM FRAME SIZE | 35VMQ | 35VMQ Single Pump |
| Model Code 1 | VMQ135S112B00500AACANR00 A032 | |
| OUTLET PORT POS COVER END VIEW | C | OUTLET PORT IN-LINE WITH INLET PORT |
| Outlet Port Type | A | 4-BOLT FLANGE PER SAE J518 WITH ENGLISHTHREADS |
| OUTPUT SHAFT COUPLING | 00 | NONE (STANDARD PUMP) |
| Paint | A | PAINTED BLUE |
| PRODUCT | VMQ1 | VMQ SINGLE SERIES VANE PUMP |
| Product height in | 7.130 | |
| Product height mm | 181.102 | |
| Product length in | 11.860 | |
| Product length mm | 301.244 | |
| Product width in | 8.390 | |
| Product width mm | 213.106 | |
| PUMP ROTATION SHAFT END VIEW | R | RIGHT HAND (CLOCKWISE) |
| PUMP TYPE | S | STANDARD |
| Seal Type | N | BUNA N |
| SHAFT SEAL | A | SINGLE, PRIMARY |
| SPECIAL FEATURES | 00 | NONE |