Product specifications
Characteristic | Value | Description |
|---|---|---|
| PRODUCT | VMQ1 | VMQ SINGLE SERIES VANE PUMP |
| PUMP TYPE | S | STANDARD |
| Frame size | 35 | 90-140 cm3/r [5.49-8.54 in3/r] |
| DISPLACEMENT | 112 | 112.0 cm3/r [6.83 in3/r] 35 FRAME SIZE |
| FRONT MOUNTING FLANGE TYPE | B | SAE J744 127-2 (SAE C) 2 BOLT: 127.00[5.000] DIA. X 12.4 [.49] PILOT, 17.6 [.69]DIA. SLOTS ON 181.0 [7.13] DIA. BOLT CIRCLE |
| ADAPT MOUNT ORIENT COVER END | 0 | NONE (STANDARD PUMP) |
| INPUT SHAFT TYPE | 02 | SPLINED SHAFT PER SAE J744 (B-B FOR 25FRAME, C FOR 35 FRAME, C-C FOR 45 FRAME) |
| OUTPUT SHAFT COUPLING | 00 | NONE (STANDARD PUMP) |
| Inlet port type | B | 4-BOLT FLANGE PER SAE J518 WITH METRICTHREADS |
| Outlet port type | B | 4-BOLT FLANGE PER SAE J518 WITH METRICTHREADS |
| OUTLET PORT POS COVER END VIEW | B | OUTLET PORT 90 DEG. COUNTER-CLOCKWISE FROMINLET PORT |
| SHAFT SEAL | B | DOUBLE, SECONDARY (SPRING SIDE OUT),RECOMMENDED FOR WET MOUNT |
| Seal type | V | VITON |
| PUMP ROTATION SHAFT END VIEW | L | LEFT HAND (COUNTERCLOCKWISE) |
| SPECIAL FEATURES | 00 | NONE |
| Paint | B | PAINTED CATERPILLAR YELLOW |
| CUSTOMER IDENTIFICATION | 1 | CATERPILLAR - CATERPILLAR NUMBER ONNAMEPLATE |
| DESIGN CODE | 32 | THIRTY-SECOND |
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| IPM FRAME SIZE | 35VMQ | 35VMQ Single Pump |
| Model Code 1 | VMQ135S112B00200BBBBVL 00B132 |