Danfoss logo
VMQ145S195B00500AAAAVR00 A032, VMQ145S195B00500AAAAVR00 A032-product-details

VMQ145S195B00500AAAAVR00 A032, VMQ145S195B00500AAAAVR00 A032

710-0133-032

Model code: VMQ145S195B00500AAAAVR00 A032


Tools

Product specifications

Characteristic
Value
Description
BrandVICKERS BY DANFOSSVickers by Danfoss
IPM FRAME SIZE45VMQ45VMQ Single Pump
Model Code 1VMQ145S195B00500AAAAVR00 A032
Product height in8.440
Product height mm214.376
Product length in13.450
Product length mm341.630
Product width in8.390
Product width mm213.106