Product specifications
Characteristic | Value | Description |
|---|---|---|
| PRODUCT | VMQ1 | VMQ SINGLE SERIES VANE PUMP |
| Frame Size | 45 | 140-268 cm3/r [8.54-16.35 in3/r] |
| DISPLACEMENT | 140 | 140.0 cm3/r [8.54 in3/r] 35 & 45 FRAME SIZE |
| FRONT MOUNTING FLANGE TYPE | B | SAE J744 127-2 (SAE C) 2 BOLT: 127.00[5.000] DIA. X 12.4 [.49] PILOT, 17.6 [.69]DIA. SLOTS ON 181.0 [7.13] DIA. BOLT CIRCLE |
| INPUT SHAFT TYPE | 09 | SPLINED SHAFT PER SAE J744 (B FOR VMQ125S,C FOR 45 FRAME) |
| Inlet Port Type | B | 4-BOLT FLANGE PER SAE J518 WITH METRICTHREADS |
| Outlet Port Type | B | 4-BOLT FLANGE PER SAE J518 WITH METRICTHREADS |
| OUTLET PORT POS COVER END VIEW | B | OUTLET PORT 90 DEG. COUNTER-CLOCKWISE FROMINLET PORT |
| SHAFT SEAL | A | SINGLE, PRIMARY |
| Seal Type | N | BUNA N |
| PUMP ROTATION SHAFT END VIEW | R | RIGHT HAND (CLOCKWISE) |
| SPECIAL FEATURES | 05 | TUFLOK COATED BOLT AND HNBR O-RING |
| Paint | 0 | NONE |
| CUSTOMER IDENTIFICATION | 0 | NONE |
| DESIGN CODE | 32 | THIRTY-SECOND |
| ADAPT MOUNT ORIENT COVER END | K | (SAE C) ADAPTER FLANGE ROTATED 90 DEG. FROMMOUNTING FLANGE, 35 & 45 FRAME SIZE |
| OUTPUT SHAFT COUPLING | 32 | C SPLINE SHAFT PER SAE J744 32-4, 35 & 45FRAME SIZE ONLY |
| PUMP TYPE | T | THRU DRIVE |
| ADAPT MOUNT ORIENT COVER END | K | (SAE C) ADAPTER FLANGE ROTATED 90 DEG. FROMMOUNTING FLANGE, 35 & 45 FRAME SIZE |
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| CUSTOMER IDENTIFICATION | 0 | NONE |
| DESIGN CODE | 32 | THIRTY-SECOND |
| DISPLACEMENT | 140 | 140.0 cm3/r [8.54 in3/r] 35 & 45 FRAME SIZE |
| Frame Size | 45 | 140-268 cm3/r [8.54-16.35 in3/r] |
| FRONT MOUNTING FLANGE TYPE | B | SAE J744 127-2 (SAE C) 2 BOLT: 127.00[5.000] DIA. X 12.4 [.49] PILOT, 17.6 [.69]DIA. SLOTS ON 181.0 [7.13] DIA. BOLT CIRCLE |
| Inlet Port Type | B | 4-BOLT FLANGE PER SAE J518 WITH METRICTHREADS |
| INPUT SHAFT TYPE | 09 | SPLINED SHAFT PER SAE J744 (B FOR VMQ125S,C FOR 45 FRAME) |
| IPM FRAME SIZE | 45VMQ | 45VMQ Single Pump |
| Model Code 1 | VMQ145T140BK0932BBBANR05 0032 | |
| OUTLET PORT POS COVER END VIEW | B | OUTLET PORT 90 DEG. COUNTER-CLOCKWISE FROMINLET PORT |
| Outlet Port Type | B | 4-BOLT FLANGE PER SAE J518 WITH METRICTHREADS |
| OUTPUT SHAFT COUPLING | 32 | C SPLINE SHAFT PER SAE J744 32-4, 35 & 45FRAME SIZE ONLY |
| Paint | 0 | NONE |
| PRODUCT | VMQ1 | VMQ SINGLE SERIES VANE PUMP |
| PUMP ROTATION SHAFT END VIEW | R | RIGHT HAND (CLOCKWISE) |
| PUMP TYPE | T | THRU DRIVE |
| Seal Type | N | BUNA N |
| SHAFT SEAL | A | SINGLE, PRIMARY |
| SPECIAL FEATURES | 05 | TUFLOK COATED BOLT AND HNBR O-RING |