Product specifications
Characteristic | Value | Description |
|---|---|---|
| PRODUCT | VMQ3 | VMQ VANE PUMP TRIPLE SERIES |
| FRAME SIZE FRONT SECTION | 45 | 140-268 cm3/r [8.54-16.35 in3/r] |
| FRAME SIZE REAR SECTION | 25 | 10-80 cm3/r [.62-4.88 in3/r] |
| FRAME SIZE MIDDLE SECTION | 35 | 90-140 cm3/r [5.49-8.54 in3/r] |
| DISPLACEMENT FRONT SECTION | 140 | 140.0 cm3/r [8.54 in3/r] 35 & 45 FRAME SIZE |
| DISPLACEMENT MIDDLE SECTION | 090 | 90.0 cm3/r [5.49 in3/r] 35 FRAME SIZE |
| DISPLACEMENT REAR SECTION | 016 | 16.0 cm3/r [.98 in3/r] 25 FRAME SIZE |
| FRONT MOUNTING FLANGE TYPE | A | SAE J744 127-2 (SAE C) 2 BOLT: 127.00 [5.000] DIA. X 12.4 [.49] PILOT, 17.6 [.69]DIA. SLOTS ON 181.0 [7.13] DIA BOLT CIRCLE |
| INPUT SHAFT TYPE | 01 | KEYED SHAFT PER SAE J744 (31.75 [1.250]DIA. FOR 35 FRAME, 38.10 [1.500] DIA. FOR45 FRAME) |
| Port type | A | 4-BOLT FLANGE PER SAE J518 WITH ENGLISHTHREADS-INLET, 4-BOLT FLANGE PER SAE J518WITH ENGLISH THREADS-FRONT OUTLET,4-BOLTFLANGE PER SAE J518 WITH ENGLISH THREADS MIDDLE OUTLET, 4-BOLT FLANGE PER SAE J518 WITH ENGLISH THREADS-REAR OUTLET |
| FRONT OUTLET PORT POS COVEREND | A | FRONT OUTLET PORT OPPOSITE INLET PORT |
| MIDLE OUTLET PORT POS COVEREND | A | MIDDLE OUTLET PORT OPPOSITE INLET PORT |
| REAR OUTLET PORT POS COVER END | E | REAR OUTLET PORT OPPPOSITE INLET PORT (NOTAVAILABLE WITH 35,25,25) |
| SHAFT SEAL | A | SINGLE, PRIMARY |
| Seal type | N | BUNA N |
| PUMP ROTATION SHAFT END VIEW | L | LEFT HAND (COUNTERCLOCKWISE) |
| SPECIAL FEATURES | 00 | NONE |
| Paint | A | PAINTED BLUE |
| CUSTOMER IDENTIFICATION | 0 | NONE |
| DESIGN CODE | 32 | THIRTY-SECOND |
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| IPM FRAME SIZE | 453525VMQ | 453525VMQ Tripple Pump |
| Model Code 1 | VMQ3453525140090016A01AA AEANL | |
| Model Code 2 | 00A032 | |
| Product height in | 7.650 | |
| Product height mm | 194.310 | |
| Product length in | 23.830 | |
| Product length mm | 605.282 | |
| Product width in | 8.390 | |
| Product width mm | 213.106 |
