Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| IPM FRAME SIZE | 45VMQ | 45VMQ Single Pump |
| Model Code 1 | VMQ145T240VMQ145T240VMQ145T240 | |
| Model Code 2 | VMQ145S | |
| Product height in | 8.980 | |
| Product height mm | 228.092 | |
| Product length in | 52.190 | |
| Product length mm | 1325.626 | |
| Product width in | 8.700 | |
| Product width mm | 220.980 |
