F10 3525VQ30A21S 111AB21 277 L, F10 3525VQ30A21S 111AB21 277 L-product-details

F10 3525VQ30A21S 111AB21 277 L, F10 3525VQ30A21S 111AB21 277 L

02-102271-D

Model code: F10 3525VQ30A21S 111AB21 277 L


Tools

Product specifications

Characteristic
Value
Description
BrandVICKERS BY DANFOSSVickers by Danfoss
IPM FRAME SIZE3525VQ3525VQ Double Pump
Model Code 1F10 3525VQ30A21S 111AB21 277 L
Product height in6.400
Product height mm162.560
Product length in13.880
Product length mm352.552
Product width in8.380
Product width mm212.852