Product specifications
Characteristic | Value | Description |
|---|---|---|
| DESIGN NO MODIFICATION | 20 | 20-DESIGN CODE |
| PORT CONNECTIONS | C | INLET-4 BOLT FLG. OUTLET-STR THREAD |
| PUMP TYPE | VQ | INTRAVANE PUMP |
| ROTATION FROM SHAFT END | R | RIGHT HAND OR CLOCKWISE |
| Series | 25 | INTRAVANE PUMP SERIES WITH STANDARD BEARING |
| Shaft type | 297 | 13T 16/32 SIDE FIT |
| BODY MTG FLG | S | SAE J-744 |
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| DESIGN NO MODIFICATION | 20 | 20-DESIGN CODE |
| IPM FRAME SIZE | 25VQ | 25VQ Single Pump |
| Model Code 1 | 25VQS12C 297A20R | |
| O POS FROM COVER END | A | OPPOSITE INLET PORT |
| PORT CONNECTIONS | C | INLET-4 BOLT FLG. OUTLET-STR THREAD |
| Product height in | 5.400 | |
| Product height mm | 137.160 | |
| Product length in | 8.080 | |
| Product length mm | 205.232 | |
| Product width in | 6.870 | |
| Product width mm | 174.498 | |
| PUMP TYPE | VQ | INTRAVANE PUMP |
| ROTATING GROUP CAPACITY | 12 | 12 GPM |
| ROTATION FROM SHAFT END | R | RIGHT HAND OR CLOCKWISE |
| Series | 25 | INTRAVANE PUMP SERIES WITH STANDARD BEARING |
| Shaft type | 297 | 13T 16/32 SIDE FIT |
