Product specifications
Characteristic | Value | Description |
|---|---|---|
| RING CAPACITY COVER PUMP | 8 | 8 GPM |
| RING CAPACITY SHAFT END | 21 | 21 GPM |
| CNTRLD FLOW RATE | * | GENERIC |
| INTEGRAL VALVE OPTION | F | CONTROLLED FLOW COVER |
| OUTLET POS FRM COV WRT INLET | BC | O1-90 CCW O2-45 CW |
| Relief valve setting | * | GENERIC |
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| IPM FRAME SIZE | 2520VQ | 2520VQ Double Pump |
| Model Code 1 | 2620VQF-21E8-1BC-XX-20-A U012S | |
| Model Code 2 | ET@2900PSI |