Product specifications
Characteristic | Value | Description |
|---|---|---|
| Shaft type | 297 | 297 - 13T 16/32 |
| BODY MOUNTING FLANGE | S | SAE MOUNTING PER J 744 |
| CAPACITY REAR VQ | 11 | 11 GPM |
| CAPACITY SHAFT END | 17 | 17 GPM |
| CAPACITY V10 | 1 | 1 GPM |
| COVER ORIFICE SIZE | - | STANDARD COVER |
| Design number | 20 | DESIGN NUMBER - 20 |
| ORIENTATION OF OUT 1 FRM COVER | C | INLINE WITH INLET |
| ORIENTATION OF OUT 2 FRM COVER | C | 45° CW FROM INLET |
| ORIENTATION OF OUT 3 FRM COVER | C | INLINE WITH INLET |
| PORT CONNECTION IN AND OUT 1,2 | A | ALL 4 BOLT FLANGE |
| PORT CONNECTION V10 OUTLET | S | STANDARD COVER PRESSURE PORT: 0.750-16 STR. THD. |
| PRESSURE RATING | - | STANDARD RATING |
| PRESSURE SETTING | - | STANDARD COVER |
| PUMP SERIES 1 | 2520VQ | PUMP SERIES WITH FIRST AND SECOND CARTRIDGE |
| PUMP SERIES 2 | V10 | PUMP SERIES WITH THIRD CARTRIDGE |
| ROTATION VIEWED FROM SHAFT | R | CLOCKWISE ROTATION |
| Seal type | - | STANDARD SEAL |
| SHAFT SEAL | - | SINGLE SHAFT SEAL |
| V10 COVER | S | STANDARD COVER |
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Model Code 1 | 2520VQSV10S17A11S1 297CCC20 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |