Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| IPM FRAME SIZE | 2520VQ | 2520VQ Double Pump |
| Model Code 1 | 2520VQ21C8 25BC20R | |
| Product height in | 5.750 | |
| Product height mm | 146.050 | |
| Product length in | 11.980 | |
| Product length mm | 304.292 | |
| Product width in | 6.880 | |
| Product width mm | 174.752 |