Product specifications
Characteristic | Value | Description |
|---|---|---|
| PORT CONNECTIONS | A | I,O1,O2-SAE 4-BOLT FLANGE |
| PUMP TYPE | VQ | VANE PUMP FLEX PLATE,QUIET |
| SEALS TYPE | - | STANDARD SEAL |
| Series | 4535 | INTRAVANE PUMP SERIES |
| DESIGN CODES | 20 | DESIGN CODE - 20 |
| SHAFT | 11 | 11 - 14T 12/24 MAJOR DIAMETER FIT |
| CAPACITY SHAFT END | 60 | 60 GPM |
| CAPACITY COVER PUMP | 38 | 38 GPM |
| ROT FROM SHAFT END | L | LEFT HAND OR CCW ROTATION |
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| IPM FRAME SIZE | 4535VQ | 4535VQ Double Pump |
| Model Code 1 | 4535VQ60A38 11BB20L | |
| MOUNTING & SS ASSM | - | FLG MTG WITH SSS ASSM |
| MOUNTING FLANGE | - | VICKERS STD BODY MOUNTING |
| OUTLET POS FROM COV WRT INLET | BB | O1-90 CCW O2-90 CCW |
| PRESSURE | - | RATED PRESSURE |