RING 50 GPM 45VQ 162CC
297502
Product specifications
Characteristic | Value | Description |
|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Product height in | | 5.250 |
| Product height mm | | 133.350 |
| Product length in | | 5.248 |
| Product length mm | | 133.299 |
| Product width in | | 1.829 |
| Product width mm | | 46.457 |