RING 35 GPM 35VQ 112CC
319398
Tools319398 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Package contents | Ring |
| Product height in | 4.500 |
| Product height mm | 114.300 |
| Product length in | 1.580 |
| Product length mm | 40.132 |
| Product material | Carbon Steel |
| Product width in | 4.500 |
| Product width mm | 114.300 |