RING 21 GPM 25VQ 067CC
326988
Product specifications
Characteristic | Value | Description |
|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Product height in | | 3.810 |
| Product height mm | | 96.774 |
| Product length in | | 1.312 |
| Product length mm | | 33.325 |
| Product width in | | 3.810 |
| Product width mm | | 96.774 |