BODYUSE 429099
413016
Tools413016 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Package contents | Body |
| Product height in | 4.860 |
| Product height mm | 123.444 |
| Product length in | 4.060 |
| Product length mm | 103.124 |
| Product material | Cast iron |
| Product width in | 2.688 |
| Product width mm | 68.275 |