SHAFT, Nr111 3525VQ
413023
Tools413023 Product specifications
Characteristic | Value | Description |
|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Product height in | | 1.380 |
| Product height mm | | 35.052 |
| Product length in | | 11.720 |
| Product length mm | | 297.688 |
| Product width in | | 1.380 |
| Product width mm | | 35.052 |