29 DBA END PLATE
417333
Tools417333 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 29.000 |
| Product height mm | 736.600 |
| Product length in | 29.000 |
| Product length mm | 736.600 |
| Product Material | Carbon Steel |
| Product width in | 1.875 |
| Product width mm | 47.625 |
| Sub brand | Airflex |