2520VQ17A14 1AA20, 2520VQ17A14 1AA20-product-details

2520VQ17A14 1AA20, 2520VQ17A14 1AA20

421598-AA

Model code: 2520VQ17A14 1AA20


Tools

Product specifications

Characteristic
Value
Description
PORT CONNECTIONSAI,O1,O2-SAE 4-BOLT FLANGE
PUMP TYPEVQVANE TYPE PUMP FLEX PLATE
ROTATION FROM SHAFT ENDRRIGHT HAND OR CW ROTATION
Series25202520 - INTRAVANE PUMP SERIES
DESIGN CODES20DESIGN CODE - 20
SHAFT11 - 3/16 SQUARE KEY
CAPACITY SHAFT END1717 GPM
CAPACITY COVER PUMP1414 GPM
BrandVICKERS BY DANFOSSVickers by Danfoss
IPM FRAME SIZE2520VQ2520VQ Double Pump
Model Code 12520VQ17A14 1AA20
OUTLET POS FROM COV WRT INLETAAO1-OPPOSITE O2-135 CCW
Product height in5.750
Product height mm146.050
Product length in12.250
Product length mm311.150
Product width in6.880
Product width mm174.752