2520VQ21A14 11CC20, 2520VQ21A14 11CC20-product-details

2520VQ21A14 11CC20, 2520VQ21A14 11CC20

428649-3

Model code: 2520VQ21A14 11CC20


Tools

Product specifications

Characteristic
Value
Description
PORT CONNECTIONSAI,O1,O2-SAE 4-BOLT FLANGE
PUMP TYPEVQVANE TYPE PUMP FLEX PLATE
ROTATION FROM SHAFT ENDRRIGHT HAND OR CW ROTATION
Series25202520 - INTRAVANE PUMP SERIES
DESIGN CODES20DESIGN CODE - 20
SHAFT1111 - 13T 16/32 MAJOR DIAMETER FIT
CAPACITY SHAFT END2121 GPM
CAPACITY COVER PUMP1414 GPM
BrandVICKERS BY DANFOSSVickers by Danfoss
IPM FRAME SIZE2520VQ2520VQ Double Pump
Model Code 12520VQ21A14 11CC20
OUTLET POS FROM COV WRT INLETCCO1-IN-LINE O2-45 CW
Product height in5.750
Product height mm146.050
Product length in11.690
Product length mm296.926
Product width in6.880
Product width mm174.752