BODY-DOUBLE SHAFT SEAL
429099
Tools429099 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Package contents | Outlet body |
| Product height in | 6.500 |
| Product height mm | 165.100 |
| Product length in | 3.125 |
| Product length mm | 79.375 |
| Product material | Cast iron |
| Product width in | 7.820 |
| Product width mm | 198.628 |