Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Pumps
Mobile pumps
Mobile vane pumps
VQ series vane pumps
430251
C KIT 45VQ42 221 BLD RT ORING 154090
430251
Tools
Add to comparison
Add to comparison
430251
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Vickers by Danfoss
Package contents
Cartridge kit
Product height in
5.250
Product height mm
133.350
Product length in
5.008
Product length mm
127.203
Product width in
5.248
Product width mm
133.299