Product specifications
Characteristic | Value | Description |
|---|---|---|
| PORT CONNECTIONS | A | I,O1,O2-SAE 4-BOLT FLANGE |
| PUMP TYPE | VQ | VANE PUMP FLEX PLATE, QUIET |
| ROTATION FROM SHAFT END | R | RIGHT HAND OR CW ROTATION |
| Series | 3520 | INTRAVANE PUMP SERIES |
| RING CAPACITY COVER PUMP | 5 | 5 GPM |
| RING CAPACITY SHAFT END | 25 | 25 GPM |
| DESIGN CODES | 20 | DESIGN CODE - 20 |
| SHAFT | 11 | 11 - 14T 12/24 MAJOR DIAMETER FIT |
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| DESIGN CODES | 20 | DESIGN CODE - 20 |
| IPM FRAME SIZE | 3520VQ | 3520VQ Double Pump |
| Model Code 1 | 3520VQ25A5-11CB-20 | |
| OUTLET POS FROM COV WRT INLET | CB | O1-IN-LINE O2-45 CCW |
| PORT CONNECTIONS | A | I,O1,O2-SAE 4-BOLT FLANGE |
| Product height in | 6.400 | |
| Product height mm | 162.560 | |
| Product length in | 13.200 | |
| Product length mm | 335.280 | |
| Product width in | 8.380 | |
| Product width mm | 212.852 | |
| PUMP TYPE | VQ | VANE PUMP FLEX PLATE, QUIET |
| RING CAPACITY COVER PUMP | 5 | 5 GPM |
| RING CAPACITY SHAFT END | 25 | 25 GPM |
| ROTATION FROM SHAFT END | R | RIGHT HAND OR CW ROTATION |
| Series | 3520 | INTRAVANE PUMP SERIES |
| SHAFT | 11 | 11 - 14T 12/24 MAJOR DIAMETER FIT |