4535VQ50A38 1CC20, 4535VQ50A38 1CC20-product-details

4535VQ50A38 1CC20, 4535VQ50A38 1CC20

433781-CC

Model code: 4535VQ50A38 1CC20


Tools

Product specifications

Characteristic
Value
Description
PORT CONNECTIONSAI,O1,O2-SAE 4-BOLT FLANGE
PUMP TYPEVQVANE PUMP FLEX PLATE,QUIET
Series4535INTRAVANE PUMP SERIES
DESIGN CODES20DESIGN CODE - 20
SHAFT11 - 5/16 SQUARE KEY
CAPACITY SHAFT END5050 GPM
CAPACITY COVER PUMP3838 GPM
ROT FROM SHAFT ENDRRIGHT HAND OR CW ROTATION
BrandVICKERS BY DANFOSSVickers by Danfoss
IPM FRAME SIZE4535VQ4535VQ Double Pump
Model Code 14535VQ50A38 1CC20
OUTLET POS FROM COV WRT INLETCCO1-IN-LINE O2-IN-LINE
Product height in7.310
Product height mm185.674
Product length in16.340
Product length mm415.036
Product width in8.380
Product width mm212.852