Product specifications
Characteristic | Value | Description |
|---|---|---|
| DESIGN NO MODIFICATION | 30 | 30-DESIGN CODE |
| O POS VIEWING FRM COV END | C | IN LINE WITH INLET |
| PORT CONNECTIONS | A | INLET-SAE 4 BOLT FLG. OUTLET-SAE 4 BOLT FLG. |
| PUMP TYPE | VQ | INTRAVANE PUMP |
| ROTATION FROM SHAFT END | R | RIGHT HAND OR CLOCKWISE |
| ROTATION GROUP CAPACITY | 11 | 11 GPM |
| Series | 20 | INTRAVANE PUMP SERIES |
| Shaft type | 151 | 13T 16/32 MAJOR DIAMETER FIT |
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| DESIGN NO MODIFICATION | 30 | 30-DESIGN CODE |
| IPM FRAME SIZE | 20VQ | 20VQ Single Pump |
| Model Code 1 | 20VQ11A 151C30 | |
| O POS VIEWING FRM COV END | C | IN LINE WITH INLET |
| PORT CONNECTIONS | A | INLET-SAE 4 BOLT FLG. OUTLET-SAE 4 BOLT FLG. |
| PUMP TYPE | VQ | INTRAVANE PUMP |
| ROTATION FROM SHAFT END | R | RIGHT HAND OR CLOCKWISE |
| ROTATION GROUP CAPACITY | 11 | 11 GPM |
| Series | 20 | INTRAVANE PUMP SERIES |
| Shaft type | 151 | 13T 16/32 MAJOR DIAMETER FIT |
