Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Pumps
Mobile pumps
Mobile vane pumps
VQ series vane pumps
478292
SHAFT 114 35VQ
478292
Where to buy
Export PDF
Tools
Add to comparison
Add to comparison
478292
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
VICKERS BY DANFOSS
Vickers by Danfoss
Product height in
1.440
Product height mm
36.576
Product length in
8.270
Product length mm
210.058
Product width in
1.440
Product width mm
36.576