Product specifications
Characteristic | Value | Description |
|---|---|---|
| DESIGN NO MODIFICATION | 30 | 30-DESIGN CODE |
| O POS VIEWING FRM COV END | * | GENERIC ORIENTATION |
| PORT CONNECTIONS | A | INLET-SAE 4 BOLT FLG. OUTLET-SAE 4 BOLT FLG. |
| PUMP TYPE | VQ | INTRAVANE PUMP |
| ROTATION FROM SHAFT END | R | RIGHT HAND OR CLOCKWISE |
| ROTATION GROUP CAPACITY | 8 | 8 GPM |
| Series | 20 | INTRAVANE PUMP SERIES |
| SHAFT TYPE | 1 | 3/16 SQ KEY |
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| IPM FRAME SIZE | 20VQ | 20VQ Single Pump |
| Model Code 1 | 20VQ8A 1C30 | |
| Product height in | 5.180 | |
| Product height mm | 131.572 | |
| Product length in | 7.740 | |
| Product length mm | 196.596 | |
| Product width in | 6.870 | |
| Product width mm | 174.498 |