4520VQ60A14 1CC 20L, 4520VQ60A14 1CC 20L-product-details

4520VQ60A14 1CC 20L, 4520VQ60A14 1CC 20L

584286-CCL

Model code: 4520VQ60A14 1CC 20L


Tools

Product specifications

Characteristic
Value
Description
PORT CONNECTIONSAI,O1,O2-SAE 4-BOLT FLANGE
PUMP TYPEVQVANE PUMP FLEX PLATE,QUIET
ROTATION FROM SHAFT ENDLLEFT HAND OR CCW ROTATION
Series4520INTRAVANE PUMP SERIES
DESIGN CODES20DESIGN CODE - 20
SHAFT11 - 5/16 SQUARE KEY
CAPACITY SHAFT END6060 GPM
CAPACITY COVER PUMP1414 GPM
IPM FRAME SIZE4520VQ4520VQ Double Pump
Model Code 14520VQ60A14 1CC 20L
OUTLET POS FROM COV WRT INLETCCO1-IN-LINE O2-45 CW