Product specifications
Characteristic | Value | Description |
|---|---|---|
| PORT CONNECTIONS | A | I,O1,O2-SAE 4-BOLT FLANGE |
| PUMP TYPE | VQ | VANE PUMP FLEX PLATE,QUIET |
| ROTATION FROM SHAFT END | R | RIGHT HAND OR CW ROTATION |
| Series | 4520 | INTRAVANE PUMP SERIES |
| DESIGN CODES | 20 | DESIGN CODE - 20 |
| SHAFT | 1 | 1 - 5/16 SQUARE KEY |
| CAPACITY SHAFT END | 60 | 60 GPM |
| CAPACITY COVER PUMP | 14 | 14 GPM |
| CAPACITY COVER PUMP | 14 | 14 GPM |
| CAPACITY SHAFT END | 60 | 60 GPM |
| DESIGN CODES | 20 | DESIGN CODE - 20 |
| IPM FRAME SIZE | 4520VQ | 4520VQ Double Pump |
| Model Code 1 | 4520VQ60A14-1XX20 | |
| OUTLET POS FROM COV WRT INLET | ** | GENERIC |
| PORT CONNECTIONS | A | I,O1,O2-SAE 4-BOLT FLANGE |
| PUMP TYPE | VQ | VANE PUMP FLEX PLATE,QUIET |
| ROTATION FROM SHAFT END | R | RIGHT HAND OR CW ROTATION |
| Series | 4520 | INTRAVANE PUMP SERIES |
| SHAFT | 1 | 1 - 5/16 SQUARE KEY |