F3 3525VQ38A17S 142AD21 277L, F3 3525VQ38A17S 142AD21 277L-product-details

F3 3525VQ38A17S 142AD21 277L, F3 3525VQ38A17S 142AD21 277L

586404-F

Model code: F3 3525VQ38A17S 142AD21 277L


Tools

Product specifications

Characteristic
Value
Description
BrandVICKERS BY DANFOSSVickers by Danfoss
IPM FRAME SIZE3525VQ3525VQ Double Pump
Model Code 1F3 3525VQ38A17S 142AD21 277L
Product height in6.405
Product height mm162.687
Product length in13.880
Product length mm352.552
Product width in8.380
Product width mm212.852