Product specifications
Characteristic | Value | Description |
|---|---|---|
| PORT CONNECTIONS | AM | I,O1,O2-METRIC 4-BOLT FLANGE |
| PUMP TYPE | VQ | VANE TYPE PUMP FLEX PLATE |
| ROTATION FROM SHAFT END | L | LEFT HAND OR CCW ROTATION |
| SEALS TYPE | F3 | ALL VITON SEALS |
| Series | 2520 | 2520 - INTRAVANE PUMP SERIES |
| DESIGN CODES | 21 | DESIGN CODE - 21 |
| SHAFT | 196 | 196 - 14T 12/24 SIDE FIT |
| CAPACITY SHAFT END | 12 | 12 GPM |
| CAPACITY COVER PUMP | 14 | 14 GPM |
| MTG & SS ASSM | S | FLG MTG WITH DOUBLE SS ASSM |
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| IPM FRAME SIZE | 2520VQ | 2520VQ Double Pump |
| Model Code 1 | F3-2520VQS12AM14S 196DA 21L-34 | |
| Model Code 2 | 4 | |
| MTG FLANGE | S | SAE 2 BOLT MTG |
| OUTLET POS FROM COV WRT INLET | DA | O1-90 CW O2-135 CCW |
| Product height in | 5.750 | |
| Product height mm | 146.050 | |
| Product length in | 11.690 | |
| Product length mm | 296.926 | |
| Product width in | 6.880 | |
| Product width mm | 174.752 | |
| SPECIAL FEATURES | 344 | CAT. NO. 267-1397 STAMPED ON CATERPILLAR NAMEPLATE, PAINTED CATERPILLAR YELLOW |
