Product specifications
Characteristic | Value | Description |
|---|---|---|
| Shaft type | 297 | 297 - 14T 12/24 MD : 1.229 |
| BODY MOUNTING FLANGE | S | SAE MOUNTING PER J 744 |
| CAPACITY REAR VQ | 21 | 21 GPM |
| CAPACITY V10 | 7 | 7 GPM |
| DESIGN NUMBER | 20 | DESIGN NUMBER - 20 |
| ORIENTATION OF OUT 1 FRM COVER | A | OPPOSITE TO INLET |
| ORIENTATION OF OUT 2 FRM COVER | C | 45° CW FROM INLET |
| ORIENTATION OF OUT 3 FRM COVER | C | INLINE WITH INLET |
| PORT CONNECTION IN AND OUT 1,2 | A | ALL 4 BOLT FLANGE |
| PORT CONNECTION V10 OUTLET | S | STANDARD COVER PRESSURE PORT: 0.750-16 STR. THD. |
| PUMP SERIES 1 | 3525VQ | PUMP SERIES WITH FIRST AND SECOND CARTRIDGE |
| PUMP SERIES 2 | V10 | PUMP SERIES WITH THIRD CARTRIDGE |
| ROTATION VIEWED FROM SHAFT | L | COUNTER-CLOCKWISE ROTATION |
| V10 COVER | S | STANDARD COVER |
| SHAFT SEAL | S | DOUBLE SHAFT SEAL |
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| IPM FRAME SIZE | 3525VQ | 3525VQ Double Pump |
| Model Code 1 | 3525VQSV10S25A21S7S-297A CC-20 | |
| Model Code 2 | L | |
| Product height in | 6.405 | |
| Product height mm | 162.687 | |
| Product length in | 18.760 | |
| Product length mm | 476.504 | |
| Product width in | 8.380 | |
| Product width mm | 212.852 |