Product specifications
Characteristic | Value | Description |
|---|---|---|
| RING CAPACITY COVER PUMP | 11 | 11 GPM |
| RING CAPACITY SHAFT END | 14 | 14 GPM |
| CNTRLD FLOW RATE | 6 | 6 GPM |
| INTEGRAL VALVE OPTION | P | PRIORITY VALVE COVER |
| MOUNTING FLANGE | S | SAE 2 BOLT MTG |
| OUTLET POS FRM COV WRT INLET | DD | O1-90 CW O2-135 CW |
| Relief valve setting | J | 2250 PSI |
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| CNTRLD FLOW RATE | 6 | 6 GPM |
| INTEGRAL VALVE OPTION | P | PRIORITY VALVE COVER |
| IPM FRAME SIZE | 2520VQ | 2520VQ Double Pump |
| Model Code 1 | 2520VQSP14C11-297DD6J20R | |
| MOUNTING FLANGE | S | SAE 2 BOLT MTG |
| OUTLET POS FRM COV WRT INLET | DD | O1-90 CW O2-135 CW |
| Product height in | 5.750 | |
| Product height mm | 146.050 | |
| Product length in | 11.560 | |
| Product length mm | 293.624 | |
| Product width in | 6.880 | |
| Product width mm | 174.752 | |
| Relief valve setting | J | 2250 PSI |
| RING CAPACITY COVER PUMP | 11 | 11 GPM |
| RING CAPACITY SHAFT END | 14 | 14 GPM |