Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Pumps
Mobile pumps
Mobile vane pumps
VQ series vane pumps
860318
BODY 35VQT MF 860318-C
860318
Tools
Add to comparison
Add to comparison
860318
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Product height in
6.280
Product height mm
159.512
Product length in
3.740
Product length mm
94.996
Product width in
8.370
Product width mm
212.598