Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| IPM FRAME SIZE | 20VQ | 20VQ Single Pump |
| Model Code 1 | 20VQ 11A 1D 30 | |
| Product height in | 5.180 | |
| Product height mm | 131.572 | |
| Product length in | 7.740 | |
| Product length mm | 196.596 | |
| Product width in | 6.870 | |
| Product width mm | 174.498 |
