EHi inline electrohydraulic steering valves
The EHi is an electrohydraulic steering valve suitable for steer-by-wire, autonomous, and all-wheel steering systems with pressures up to 280 bar [4,060 psi] and flows up to 70 l/min [18.5 US gal/min]. It provides design flexibility when used with joystick or electric steering wheel input devices, and compatibility with proven technology ensures repeatable high performance and precision.
Features and benefits (OEMs)
- Increased machine and cabin design flexibility with latest steer-by-wire technology
- Integrated safety and steering controller with interface to auto guidance (GPS), joystick, and electric steering wheel
- Proven technology that accelerates time to market
- Compliant with all current legislation and safety standards including SIL 2, AgPLd, and Cat 3
- Allows combination of orbitrol steering for steer by wire
- Integrated priority valve
- Electric or hydraulic disengage of electrohydraulic steering (e.g., auto guidance)
Applications
- Agriculture
- Construction
- Road building
- Autonomous vehicles
- Material handling applications
Features and benefits (operators)
- Superior steering performance and safety with precise handling and control under all conditions
- Increased productivity with auto guidance (GPS) steering, variable steering ratio (quick steering) and all-wheel steering
- Improved operator comfort with joystick and electric steering wheel
- Reduced noise and heat in cabin
Specifications and drawings
| Steering flow | 12 l/min to 70 l/min [3.2 US gal.min to 18.5 US gal/min] |
| Max. system pressure | 210 bar or 280 bar [3,045 psi or 4,060 psi] |
Max. back pressure (T-port) | 25 bar [362 psi] |
| Priority valve flow | 45 l/min or 90 l/min [11.9 US gal/min or 23.8 US gal/min] |
| PVE actuators | PVED-CLS, PVED-CC, or PVES |
| Weight | 11.2 kg [24.7 lbs] |
For more information, see the data sheet.