Danfoss logo
EHi inline electrohydraulic steering valves-product-category

EHi inline electrohydraulic steering valves

The EHi is an electrohydraulic steering valve suitable for steer-by-wire, autonomous, and all-wheel steering systems with pressures up to 280 bar [4,060 psi] and flows up to 70 l/min [18.5 US gal/min]. It provides design flexibility when used with joystick or electric steering wheel input devices, and compatibility with proven technology ensures repeatable high performance and precision.

Features and benefits (OEMs)

  • Increased machine and cabin design flexibility with latest steer-by-wire technology 
  • Integrated safety and steering controller with interface to auto guidance (GPS), joystick, 
    and electric steering wheel 
  • Proven technology that accelerates time to market 
  • Compliant with all current legislations and safety standards – SIL 2, AgPLd, Cat 3 
  • Allows combination of orbitrol steering for steer-by-wire steering 
  • Integrated priority valve 
  • Electric or hydraulic disengage of electrohydraulic steering (e.g., auto guidance) 

Features and benefits (operators)

  • Superior steering performance and safety with precise handling and control under all conditions 
  • Increased productivity with auto guidance (GPS) steering, variable steering ratio (quick steering) and all-wheel steering 
  • Improved operator comfort with joystick and electric steering wheel 
  • Reduced noise and heat in cabin 

Applications 

  • Agriculture 
  • Construction 
  • Road building 
  • Autonomous vehicles 
  • Material handling applications 

Specifications and drawings

Parameter

Value  

Steering flow

12, 20, 30, 40, 50, 70 l/min

[3.2, 5.3, 7.9, 10.6, 13.2, 18.5 US gpm]

Max. system pressure

210 bar (280 bar)

[3,045 psi (4,060 psi)]

Max. back pressure (T-port)

25 bar [362 psi]

Priority valve flow

45 and 90 l/min [11.9 and 23.8 US gpm]

PVE actuators

PVED-CLS, PVED-CC, PVES

Weight

11.2 kg [24.7 lbs]

For more information, see Data Sheet.

E Hi Drawing