Product specifications
Characteristic | Value | Description |
|---|---|---|
| Product Type | EHI | EHi |
| Electrohydraulic flow, nominal | 12 | 12 L/min |
| Circuit type | LD | Load sense dynamic |
| Pilot unit type | R | Reaction |
| Disengage | E | Electric |
| LS1 signal (external) | N | Not present |
| Integrated priority valve | L | For system with nominal pump flow below 45 l/min |
| Excess flow | EF | Excess flow available |
| Integrated priority valve type | D | Dynamic |
| Integrated priority valve spring | 07 | 7 bar spring |
| Pressure resolver (PVFC) | R | Without check valves |
| Relief valve connection | S | Build-in relief valve will limit steering pressures while steering withEHi as well as with pilot unit. |
| Ports standard | A | ISO 6149-1 |
| Ports size | AA | P,T,*EF: M22CL,CR,*L,*R,*CF: M18LS1,*LS2: M18*if machined |
| LS1 port | S | Steel plug |
| LS2 port | P | Plastic plug |
| EF port | P | Plastic plug |
| P and T front ports | P | Plastic plugs |
| P and T side ports | S | Steel plugs |
| CL and CR ports | P | Plastic plugs |
| L and R ports | P | Plastic plugs |
| CF port | S | Steel plug |
| PVE actuator | CLSA | PVED-CLS s5 Deutsch (SIL2) |
| Firmware version | AA | Standard |
| Firmware revision | 202 | 2.02 |
| Firmware package | NN | Not applicable |
| Additional information | NN | No additional info |
| Cut off connector | D | Deutsch |
| Cut off coil voltage | 12 | 12 VDC |
| Relief valve setting | 160 | 160-170 Bar |
| Shock valve setting | 210 | 210-233 bar |
| Dynamic orifice | D | Regular. 0.9 mm dyn. orifice |
| PP orifice | B | Regular. 0.7 mm PP orifice |
| LS orifice | G | Regular. 1.2 mm LS orifice |
| Reaction Switch | L | Choose this option if orbital displacement is lower or equal to 300cc/rev |
| Special feature | NN | No special feature |
| Product Label | DS | Danfoss Standard Label |
| Paint | PB | Painted black |
| Software ID | SWID000406 | SWID000406 |
| Additional information | NN | No additional info |
| CF port | S | Steel plug |
| Circuit type | LD | Load sense dynamic |
| CL and CR ports | P | Plastic plugs |
| Cut off coil voltage | 12 | 12 VDC |
| Cut off connector | D | Deutsch |
| Disengage | E | Electric |
| Dynamic orifice | D | Regular. 0.9 mm dyn. orifice |
| EF port | P | Plastic plug |
| Electrohydraulic flow, nominal | 12 | 12 L/min |
| Excess flow | EF | Excess flow available |
| Firmware package | NN | Not applicable |
| Firmware revision | 202 | 2.02 |
| Firmware version | AA | Standard |
| Housing variant | 05A | EHI-5 (ISO) |
| Integrated priority valve | L | For system with nominal pump flow below 45 l/min |
| Integrated priority valve spring | 07 | 7 bar spring |
| Integrated priority valve type | D | Dynamic |
| L and R ports | P | Plastic plugs |
| Label | DS | Danfoss Standard Label |
| LS orifice | G | Regular. 1.2 mm LS orifice |
| LS1 port | S | Steel plug |
| LS1 signal (external) | N | Not present |
| LS2 port | P | Plastic plug |
| P and T front ports | P | Plastic plugs |
| P and T side ports | S | Steel plugs |
| Paint | PB | Painted black |
| Pilot unit type | R | Reaction |
| Ports size | AA | P,T,*EF: M22CL,CR,*L,*R,*CF: M18LS1,*LS2: M18*if machined |
| Ports standard | A | ISO 6149-1 |
| PP orifice | B | Regular. 0.7 mm PP orifice |
| Pressure resolver (PVFC) | R | Without check valves |
| Product Label | DS | Danfoss Standard Label |
| Product Type | EHI | EHi |
| PVE actuator | CLSA | PVED-CLS s5 Deutsch (SIL2) |
| Reaction Switch | L | Choose this option if orbital displacement is lower or equal to 300cc/rev |
| Relief valve connection | S | Build-in relief valve will limit steering pressures while steering withEHi as well as with pilot unit. |
| Relief valve setting | 160 | 160-170 Bar |
| Shock valve setting | 210 | 210-233 bar |
| Software ID | SWID000406 | SWID000406 |
| Special feature | NN | No special feature |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
