Product specifications
Characteristic | Value | Description |
|---|---|---|
| Product Type | EHI | EHi |
| Electrohydraulic flow, nominal | 50 | 50 L/min |
| Circuit type | LD | Load sense dynamic |
| Pilot unit type | N | Non-Reaction |
| Disengage | E | Electric |
| LS1 signal (external) | D | Dynamic |
| Integrated priority valve | N | Without integrated valve |
| Excess flow | NN | No excess flow |
| Integrated priority valve type | N | No Priority valve |
| Integrated priority valve spring | NN | No priority spool |
| Pressure resolver (PVFC) | R | Without check valves |
| Relief valve connection | S | Build-in relief valve will limit steering pressures while steering withEHi as well as with pilot unit. |
| Ports standard | A | ISO 6149-1 |
| Ports size | AA | P,T,*EF: M22CL,CR,*L,*R,*CF: M18LS1,*LS2: M18*if machined |
| LS1 port | P | Plastic plug |
| LS2 port | P | Plastic plug |
| EF port | N | Not available |
| P and T front ports | P | Plastic plugs |
| P and T side ports | S | Steel plugs |
| CL and CR ports | P | Plastic plugs |
| L and R ports | P | Plastic plugs |
| CF port | N | Not available |
| PVE actuator | CLSA | PVED-CLS s5 Deutsch (SIL2) |
| Firmware version | AA | Standard |
| Firmware revision | 202 | 2.02 |
| Firmware package | NN | Not applicable |
| Additional information | NN | No additional info |
| Cut off connector | D | Deutsch |
| Cut off coil voltage | 24 | 24 VDC |
| Relief valve setting | 170 | 170-180 Bar |
| Shock valve setting | NNN | No Shock valves |
| Dynamic orifice | N | No priority spool |
| PP orifice | N | No priority spool |
| LS orifice | G | Regular. 1.2 mm LS orifice |
| Reaction Switch | N | No reaction switch |
| Special feature | NN | No special feature |
| Paint | PB | Painted black |
| Software ID | SWID003642 | SWID003642 |
| Additional information | NN | No additional info |
| CF port | N | Not available |
| Circuit type | LD | Load sense dynamic |
| CL and CR ports | P | Plastic plugs |
| Cut off coil voltage | 24 | 24 VDC |
| Cut off connector | D | Deutsch |
| Disengage | E | Electric |
| Dynamic orifice | N | No priority spool |
| EF port | N | Not available |
| Electrohydraulic flow, nominal | 50 | 50 L/min |
| Excess flow | NN | No excess flow |
| Firmware package | NN | Not applicable |
| Firmware revision | 202 | 2.02 |
| Firmware version | AA | Standard |
| Housing variant | 01A | EHI-1 Metric |
| Integrated priority valve | N | Without integrated valve |
| Integrated priority valve spring | NN | No priority spool |
| Integrated priority valve type | N | No Priority valve |
| L and R ports | P | Plastic plugs |
| Label | DS | Danfoss Standard Label |
| LS orifice | G | Regular. 1.2 mm LS orifice |
| LS1 port | P | Plastic plug |
| LS1 signal (external) | D | Dynamic |
| LS2 port | P | Plastic plug |
| P and T front ports | P | Plastic plugs |
| P and T side ports | S | Steel plugs |
| Paint | PB | Painted black |
| Pilot unit type | N | Non-Reaction |
| Ports size | AA | P,T,*EF: M22CL,CR,*L,*R,*CF: M18LS1,*LS2: M18*if machined |
| Ports standard | A | ISO 6149-1 |
| PP orifice | N | No priority spool |
| Pressure resolver (PVFC) | R | Without check valves |
| Product Type | EHI | EHi |
| PVE actuator | CLSA | PVED-CLS s5 Deutsch (SIL2) |
| Reaction Switch | N | No reaction switch |
| Relief valve connection | S | Build-in relief valve will limit steering pressures while steering withEHi as well as with pilot unit. |
| Relief valve setting | 170 | 170-180 Bar |
| Shock valve setting | NNN | No Shock valves |
| Software ID | SWID003642 | SWID003642 |
| Special feature | NN | No special feature |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
