Product specifications
Characteristic | Value | Description |
|---|---|---|
| Product Type | EHI | EHi |
| Electrohydraulic flow, nominal | 12 | 12 L/min |
| Circuit Type | W1 | Steer by Wire |
| Pilot unit type | W | No pilot unit |
| Disengage | N | Not relevant |
| LS1 signal (external) | N | Not present |
| Integrated priority valve | H | For system with nominal pump flow above 45 l/min |
| Excess Flow | EF | Excess flow available |
| Integrated priority valve type | S | Static |
| Integrated priority valve spring | 10 | 10 bar spring |
| Pressure resolver (PVFC) | N | None |
| Relief valve connection | E | Build-in relief valve will only limit EHi steering pressure. If pilotunit is present additional relief valve to limit steering pressure inpilot unit will be needed. |
| Ports standard | A | ISO 6149-1 |
| Ports size | AA | P,T,*EF: M22CL,CR,*L,*R,*CF: M18LS1,*LS2: M18*if machined |
| LS1 port | S | Steel plug |
| LS2 port | N | Not available |
| EF port | P | Plastic plug |
| P and T front ports | P | Plastic plugs |
| P and T side ports | S | Steel plugs |
| CL and CR ports | P | Plastic plugs |
| L and R ports | N | Not available |
| CF port | S | Steel plug |
| PVE actuator | CLSA | PVED-CLS s5 Deutsch (SIL2) |
| Firmware version | AN | Multi-axis |
| Firmware revision | 200 | 2.00 |
| Firmware package | NN | Not applicable |
| Additional information | NN | No additional info |
| Cut off connector | D | Deutsch |
| Cut off coil voltage | 12 | 12 VDC |
| Relief valve setting | 180 | 180-190 Bar |
| Shock valve setting | 265 | 265-291 bar |
| Dynamic orifice | S | Static. No dyn. orifice |
| PP orifice | B | Regular. 0.7 mm PP orifice |
| LS Orifice | G | Regular. 1.2 mm LS orifice |
| Reaction Switch | N | No reaction switch |
| Special feature | NN | No special feature |
| Paint | PB | Painted black |
| Software ID | SWIDNNNNNN | SWIDNNNNNN |
| Additional information | NN | No additional info |
| CF port | S | Steel plug |
| Circuit Type | W1 | Steer by Wire |
| CL and CR ports | P | Plastic plugs |
| Cut off coil voltage | 12 | 12 VDC |
| Cut off connector | D | Deutsch |
| Disengage | N | Not relevant |
| Dynamic orifice | S | Static. No dyn. orifice |
| EF port | P | Plastic plug |
| Electrohydraulic flow, nominal | 12 | 12 L/min |
| Excess Flow | EF | Excess flow available |
| Firmware package | NN | Not applicable |
| Firmware revision | 200 | 2.00 |
| Firmware version | AN | Multi-axis |
| Housing variant | 07A | EHI-7 (Sbw, Stand-alone) |
| Integrated priority valve | H | For system with nominal pump flow above 45 l/min |
| Integrated priority valve spring | 10 | 10 bar spring |
| Integrated priority valve type | S | Static |
| L and R ports | N | Not available |
| Label | DS | Danfoss Standard Label |
| LS Orifice | G | Regular. 1.2 mm LS orifice |
| LS1 port | S | Steel plug |
| LS1 signal (external) | N | Not present |
| LS2 port | N | Not available |
| P and T front ports | P | Plastic plugs |
| P and T side ports | S | Steel plugs |
| Paint | PB | Painted black |
| Pilot unit type | W | No pilot unit |
| Ports size | AA | P,T,*EF: M22CL,CR,*L,*R,*CF: M18LS1,*LS2: M18*if machined |
| Ports standard | A | ISO 6149-1 |
| PP orifice | B | Regular. 0.7 mm PP orifice |
| Pressure resolver (PVFC) | N | None |
| Product Type | EHI | EHi |
| PVE actuator | CLSA | PVED-CLS s5 Deutsch (SIL2) |
| Reaction Switch | N | No reaction switch |
| Relief valve connection | E | Build-in relief valve will only limit EHi steering pressure. If pilotunit is present additional relief valve to limit steering pressure inpilot unit will be needed. |
| Relief valve setting | 180 | 180-190 Bar |
| Shock valve setting | 265 | 265-291 bar |
| Software ID | SWIDNNNNNN | SWIDNNNNNN |
| Special feature | NN | No special feature |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
