OSPE electrohydraulic steering valves-product-category

OSPE electrohydraulic steering valves

The compact OSPE electrohydraulic steering valve is suitable for applications with conventional steering wheels, steering pressures up to 210 bar [3,045 psi], and flow capacities up to 50 l/min [13.2 US gal/min]. Its compatibility with proven technology ensures repeatable high performance and precision for smarter and safer steering.

Features and benefits

  • Compact one-casting valve, improves integration even in tight spaces
  • Integrated safety and steering controller with interface to auto guidance (GPS), joystick, and electric steering wheel
  • Compliant with all current legislations and safety standards – SIL 2, AgPLd, Cat 3
  • Integrated priority valve
  • Electric disengage of electrohydraulic steering (e.g., auto guidance)
  • Superior steering performance and safety with precise handling and control under all conditions
  • Load-sensing steering system with integrated LS resolver (PVFC-valve)

Applications

  • Agriculture
  • Construction
  • Road building
  • Material handling applications

Drawings and specifications

Ospe Specs